FN 3359-400-99 f. A-110-132K/F-132-185K

Material number 104664
Radio Noise Filter for FR-A&F-03250-04320; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
SeriesFR-A800 SERIES, FR-F800 SERIES
Applicable InverterFR-A840-03250–04320, FR-F840-03250–04320
Rated Current (A) (fa_ger_79)400
Power Loss (W)51
Leakage Current (mA)<6
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)115
Weight (kg)10.5
Width (mm)260
Height (mm)306

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1,069
Steel (g)0
Glass (g)0
Other plastic (g)250
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO