MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 355kW; 3x600-690V; Rated Current: 401A; IP00

FA-Inverter: Inverter

SeriesFR-A700 SERIES
TypeFR-A700 ADVANCED INVERTER
Minimum Rated Voltage (V)600
Min. Permissible Voltage (V)540
Maximum Rated Voltage (V)690
Max. Permissible Voltage (V)759
Current TypeAC
Phases3
Rated Output Current ND (A)401
Rated Motor Capacity ND (kW)355
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)NO
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU07
Display Type4 DIGITS LED
PLC FunctionYES
Program Memory1K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSCREW
ExpandableYES
RS-4852
USB1
Built-In NetworkMODBUS-RTU
Power Loss ND (W)8000
Protection ClassIP00

Product Dimensions & Weight

Width (mm)995
Height (mm)1580
Depth (mm)440
Weight (kg)380

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)670
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number117-81-7, 7439-92-1, 541-02-6, 84-74-2, 540-97-6, 68515-42-4, 556-67-2, 80-05-7, 12060-00-3, 12626-81-2, 15571-58-1, 2451-62-9, 25155-23-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B