Series | FR-A SERIES |
---|---|
Type | FR-A800 ADVANCED INVERTER |
Minimum Rated Voltage (V) | 430 |
Min. Permissible Voltage (V) | 430 |
Maximum Rated Voltage (V) | 780 |
Max. Permissible Voltage (V) | 780 |
Current Type | DC |
Phases | 1 |
Rated Output Current ND (A) | 770 |
Rated Motor Capacity ND (kW) | 400 |
Rated Motor Capacity HD (kW) | 355 |
Frequency Range (Hz) | 0,2–590 |
Control Method | VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
Display | FR-DU08 |
Display Type | 5 DIGITS LED (12 SEGMENT) |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
RS-485 | 2 |
USB | 1+1 MINI |
Built-In Network | MODBUS-RTU |
Leakage Current (mA) | 2(DELTA) / 1(STAR) |
Power Loss SLD (W) | 7370 |
Power Loss LD (W) | 6480 |
Power Loss ND (W) | 5650 |
Power Loss HD (W) | 4930 |
Standby Power Consumption (W) | 111 |
Protection Class | IP00 |
Depth (mm) | 440 |
---|---|
Weight (kg) | 243 |
Width (mm) | 680 |
Height (mm) | 1580 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,LR,NK |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0,00 |
Cardboard (g) | 7495,00 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 789,00 |
Wood (g) | 39000,00 |
Other paper (g) | 0,00 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |