MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter AC;Pn:450-500kW;3x525-690V;In max:569A;IP00;Parallel operation function

FA-Inverter: Inverter

SeriesFR-A SERIES
TypeFR-A800 ADVANCED INVERTER
Minimum Rated Voltage (V)525/600
Min. Permissible Voltage (V)472/540
Maximum Rated Voltage (V)600/690
Max. Permissible Voltage (V)660/759
Current TypeDC
Phases3
Rated Output Current ND (A)512
Rated Motor Capacity ND (kW)450
Control MethodSOFT-PWM/HIGH FRQ PWM/VECTOR
Motor TypeINDUCTION MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeYES
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4851
USB1+1 MINI
Built-In NetworkMODBUS-RTU
Power Loss SLD (W)5060
Power Loss ND (W)4580
Frequency Range (Hz)50/60
Protection ClassIP00

Product Dimensions & Weight

Width (mm)240
Height (mm)1600
Depth (mm)565
Weight (kg)186

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B