Series | FR-A/F800 SERIES |
---|---|
Type | BASE UNIT FOR INV A840/F840 |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 323 |
Maximum Rated Voltage (V) | 500 |
Max. Permissible Voltage (V) | 550 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 71 |
Rated Motor Capacity SLD (kW) | 45 |
Rated Motor Capacity LD (kW) | 45 |
Rated Motor Capacity ND (kW) | 37 |
Rated Motor Capacity HD (kW) | 30 |
Control Method | VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
Display | FR-DU08 |
Display Type | 5 DIGITS LED |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
RS-485 | 2 |
USB | 2 |
Leakage Current (mA) | 35(DELTA) / 2(STAR) |
Power Loss SLD (W) | 1110 |
Power Loss LD (W) | 1020 |
Power Loss ND (W) | 840 |
Power Loss HD (W) | 700 |
Standby Power Consumption (W) | 28 |
Protection Class | IP00 |
Depth (mm) | 250 |
---|---|
Weight (kg) | 41 |
Width (mm) | 435 |
Height (mm) | 550 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 4908,8 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 155 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |