MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter Body AC; Pn: 37-55kW; 3x380-500V;In max: 116A;(45kW; 86A); IP00

FA-Inverter: Inverter

SeriesFR-A/F800 SERIES
TypeBASE UNIT FOR INV A840/F840
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current ND (A)86
Rated Motor Capacity ND (kW)45
Rated Motor Capacity HD (kW)37
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB2
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)1340
Power Loss LD (W)1220
Power Loss ND (W)1020
Power Loss HD (W)860
Standby Power Consumption (W)28
Protection ClassIP00

Product Dimensions & Weight

Width (mm)435
Height (mm)550
Depth (mm)250
Weight (kg)41

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)4908,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)155
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO