MITSUBISHI ELECTRIC Changes for the Better

FR-AF840-04810-60

Material number 307191
Inverter Body AC; Pn: 160-250kW; 3x380-500V;In max: 481A;(185kW; 361A); IP00

FA-Inverter: Inverter

SeriesFR-A/F800 SERIES
TypeBASE UNIT FOR INV A840/F840
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)500
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current SLD (A)481
Rated Output Current LD (A)432
Rated Output Current ND (A)361
Rated Output Current HD (A)325
Rated Motor Capacity SLD (kW)250
Rated Motor Capacity LD (kW)220
Rated Motor Capacity ND (kW)185
Rated Motor Capacity HD (kW)160
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB2
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)5,300
Power Loss LD (W)4,650
Power Loss ND (W)3,850
Power Loss HD (W)3,400
Standby Power Consumption (W)96
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)380
Weight (kg)117
Width (mm)498
Height (mm)1,010

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)13,122
Steel (g)0
Glass (g)0
Other plastic (g)495
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO