MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter Body DC; Pn: 280-400kW; DC 537-707V;In max: 770A;(315kW; 610A); IP00

FA-Inverter: Inverter

SeriesFR-A/F800 SERIES
TypeBASE UNIT FOR INV A842/F842
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current ND (A)610
Rated Motor Capacity ND (kW)315
Rated Motor Capacity HD (kW)280
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB2
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)5800
Power Loss LD (W)5050
Power Loss ND (W)4450
Power Loss HD (W)3900
Standby Power Consumption (W)80
Protection ClassIP00

Product Dimensions & Weight

Width (mm)540
Height (mm)1330
Depth (mm)440
Weight (kg)163

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)18151
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)640
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO