MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter Body DC; Pn: 450-630kW; DC 537-707V;In max: 1212A;(500kW; 962A); IP00

FA-Inverter: Inverter

SeriesFR-A/F800 SERIES
TypeBASE UNIT FOR INV A842/F842
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases1
Rated Output Current ND (A)962
Rated Motor Capacity ND (kW)500
Rated Motor Capacity HD (kW)450
Control MethodVECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4852
USB2
Leakage Current (mA)35(DELTA) / 2(STAR)
Power Loss SLD (W)9810
Power Loss LD (W)8630
Power Loss ND (W)7400
Power Loss HD (W)6490
Standby Power Consumption (W)111
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)440
Weight (kg)243
Width (mm)680
Height (mm)1580

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)7495
Steel (g)0
Glass (g)0
Other plastic (g)789
Wood (g)39000
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO