Series | FR-E700 SERIES |
---|---|
Type | FR-E700 STANDARD INVERTER |
Minimum Rated Voltage (V) | 200 |
Min. Permissible Voltage (V) | 170 |
Maximum Rated Voltage (V) | 240 |
Max. Permissible Voltage (V) | 264 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 8 |
Rated Motor Capacity ND (kW) | 1.5 |
Control Method | MAGNETIC FLUX VECTOR CONTROL, V/F CONTROL |
Motor Type | INDUCTION MOTOR |
Brake Chopper ED (%) | 30 |
Integrated EMC Filter | NO |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
Display | BUILT-IN |
Display Type | 4 DIGITS LED |
PLC Function | NO |
Integrated Digital Inputs | 6 |
Digital Outputs (Transistor) | 2 |
Digital Outputs (Relay) | 1 |
Integrated Analogue Inputs | 2 |
Integrated Analogue Outputs | 1 |
IO Type of Terminal Block | SCREW |
Expandable | YES |
RS-485 | 1 |
USB | 1 |
Built-In Network | MODBUS-RTU |
Leakage Current (mA) | 1 |
Power Loss ND (W) | 80 |
Standby Power Consumption (W) | 5.8 |
Protection Class | IP20 |
Depth (mm) | 135.5 |
---|---|
Weight (kg) | 1.4 |
Width (mm) | 108 |
Height (mm) | 128 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 20 |
Styrofoam (g) | 0 |
Cardboard (g) | 310 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 556-67-2, 541-02-6, 15571-58-1, 13560-89-9, 12060-00-3 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |