MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 3,7kW; 3x200-240V;In max: 16,7A;(3,7kW; 16,7A);IP20

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F800 PUMP AND FAN
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases3
Rated Output Current SLD (A)16,7
Rated Output Current LD (A)15,2
Rated Motor Capacity SLD (kW)3,7
Rated Motor Capacity LD (kW)3,7
Control MethodMAGNETIC FLUX VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, V/F CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterYES (OFF ON INITIAL SETTINGS)
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, iQSS, SLMP, MODBUS/TCP, MELSOFT/FA, BACNET/IP
Leakage Current (mA)22(EMC ON)/1(EMC OFF)
Power Loss SLD (W)200
Power Loss LD (W)185
Frequency Range (Hz)0,2–590
Protection ClassIP20

Product Dimensions & Weight

Width (mm)150
Height (mm)260
Depth (mm)140
Weight (kg)3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)780
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B