MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Multifunction Regeneration Conv.;200V class;37kW

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC REGENERATION CONVERTER
Network InterfaceRS485
Protection ClassIP00

Product Dimensions & Weight

Width (mm)325
Height (mm)550
Depth (mm)195
Weight (kg)28

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)3120
Other paper (g)0
Aluminum (g)0
Steel (g)15
Styrofoam (g)0
Other plastic (g)95
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B