MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Multifunction Regeneration Conv.;200V class;55kW;Harmonic suppression enabled

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC REGENERATION CONVERTER
Network InterfaceRS485
Protection ClassIP00

Product Dimensions & Weight

Width (mm)370
Height (mm)620
Depth (mm)250
Weight (kg)38

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)6800
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)30
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B