Series | REGENERATIVE CONVERTER |
---|---|
Type | FR-XC REGENERATION CONVERTER |
Network Interface | RS485 |
Protection Class | IP00 |
Depth (mm) | 300 |
---|---|
Weight (kg) | 10.5 |
Width (mm) | 150 |
Height (mm) | 380 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 1,470 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |