MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Multifunction Regeneration Conv.; 400V class; 75kW; Coated

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC REGENERATION CONVERTER

Product Dimensions & Weight

Width (mm)220
Height (mm)830
Depth (mm)380
Weight (kg)45

Conformity

UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)10.900,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B