MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Reactor box-type 18,5 kW for FR-XC-18,5K-PWM; Harmonic suppression mode

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC BOX-TYPE REACTOR
Protection ClassIP20

Product Dimensions & Weight

Width (mm)265
Height (mm)470
Depth (mm)275
Weight (kg)26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)2900
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B