MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Reactor box-type 75kW for FR-XC-H75K-60PWM;400V;Harmonic suppression mode;Coated

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC BOX-TYPE REACTOR

Product Dimensions & Weight

Width (mm)240
Height (mm)915
Depth (mm)410
Weight (kg)120

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B