Series | REGENERATIVE CONVERTER |
---|---|
Type | FR-XC STAND-ALONE REACTOR |
Width (mm) | 257,5 |
---|---|
Height (mm) | 240 |
Depth (mm) | 140 |
Weight (kg) | 20 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 2570 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |