MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Standalone reactor for FR-XC-15K regeneration converter;15 kW;Common bus reg.

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC STAND-ALONE REACTOR
Protection ClassIP00

Product Dimensions & Weight

Width (mm)192
Height (mm)130
Depth (mm)130
Weight (kg)5,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1030
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B