MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Standalone reactor for FR-XC-37K regeneration converter;37 kW;Common bus reg.

FA-Inverter: External Option

SeriesREGENERATIVE CONVERTER
TypeFR-XC STAND-ALONE REACTOR
Protection ClassIP00

Product Dimensions & Weight

Width (mm)248
Height (mm)190
Depth (mm)240
Weight (kg)12

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1390
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B