Series | REGENERATIVE CONVERTER |
---|---|
Type | FR-XC STAND-ALONE REACTOR |
Depth (mm) | 210 |
---|---|
Weight (kg) | 60 |
Width (mm) | 302.5 |
Height (mm) | 360 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |