Series | FR-A800 PLUS SERIES |
---|---|
Type | FR-A800-CRN (FOR CRANES) |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 323 |
Maximum Rated Voltage (V) | 500 |
Max. Permissible Voltage (V) | 550 |
Current Type | AC |
Phases | 3 |
Rated Output Current SLD (A) | 8,3 |
Rated Output Current LD (A) | 7,6 |
Rated Output Current ND (A) | 6 |
Rated Output Current HD (A) | 4 |
Rated Motor Capacity ND (kW) | 2,2 |
Rated Motor Capacity HD (kW) | 1,5 |
Control Method | VECTOR CONTROL (WITH FR-A8AP), V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | YES |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
Display | FR-DU08 |
Display Type | 5 DIGITS LED (12 SEGMENT) |
PLC Function | YES |
Program Memory | 6K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 12 |
Digital Outputs (Transistor) | 5 |
Digital Outputs (Relay) | 2 |
Integrated Analogue Inputs | 3 |
Integrated Analogue Outputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
USB | 1+1 MINI |
Ethernet Port | 1 |
Built-In Network | MODBUS/TCP, CC-LINK IE FIELD NETWORK BASIC, CC-LINK IE FIELD NETWORK |
Leakage Current (mA) | 35(DELTA) / 2(STAR) |
Power Loss SLD (W) | 130 |
Power Loss LD (W) | 120 |
Power Loss ND (W) | 100 |
Power Loss HD (W) | 75 |
Frequency Range (Hz) | 0,2–590 |
Standby Power Consumption (W) | 19 |
Protection Class | IP20 |
Width (mm) | 150 |
---|---|
Height (mm) | 260 |
Depth (mm) | 140 |
Weight (kg) | 3,3 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
Shipping Approvals | ABS,BV,DNV GL,LR,NK |
UKCA | COMPLIANT |
Cardboard (g) | 800 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |