MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 2,2kW; 1x200-240V; Rated Current:10A; IP20

FA-Inverter: Inverter

SeriesFR-CS80 SERIES
TypeFR-CS82 COMPACT INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases1
Rated Output Current ND (A)10
Rated Motor Capacity ND (kW)2,2
Frequency Range (Hz)0,2–400
Control MethodADVANCED MAGN. FLUX VEC. CTRL
Motor TypeINDUCTION MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)NO
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-LU08
Display Type4 DIGITS LED
PLC FunctionNO
Integrated Digital Inputs5
Digital Outputs (Transistor)1
Digital Outputs (Relay)0
Integrated Analogue Inputs2
Integrated Analogue Outputs0
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4851
USBNO
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Power Loss ND (W)95
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)160
Weight (kg)1,4
Width (mm)108
Height (mm)128

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)388,6
Steel (g)0
Glass (g)0
Other plastic (g)2,2
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO