MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 3,7kW; 3x380-480V; Rated Current: 8A; IP20

FA-Inverter: Inverter

SeriesFR-CS80 SERIES
TypeFR-CS84 COMPACT INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)480
Max. Permissible Voltage (V)550
Current TypeAC
Phases3
Rated Output Current ND (A)8
Rated Motor Capacity ND (kW)3,7
Control MethodADVANCED MAGN. FLUX VEC. CTRL
Motor TypeINDUCTION MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)NO
Regenerative (4Q)NO
DisplayFR-LU08
PLC FunctionNO
Integrated Analogue Outputs0
RS-4851
Power Loss ND (W)120
Frequency Range (Hz)0,2–400
Integrated DC ChokeNO
Display Type4 DIGITS LED
Integrated Digital Inputs5
Digital Outputs (Transistor)1
Digital Outputs (Relay)0
Integrated Analogue Inputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USBNO
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1
Protection ClassIP20

Product Dimensions & Weight

Width (mm)108
Height (mm)96
Depth (mm)160
Weight (kg)1,4

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)388,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO