Series | FR-E800 SERIES |
---|---|
Type | FR-E800 RS485 INVERTER |
Minimum Rated Voltage (V) | 200 |
Min. Permissible Voltage (V) | 170 |
Maximum Rated Voltage (V) | 240 |
Max. Permissible Voltage (V) | 264 |
Current Type | AC |
Phases | 1 |
Rated Output Current ND (A) | 0.8 |
Rated Motor Capacity ND (kW) | 0.1 |
Frequency Range (Hz) | 0,2–590 |
Control Method | V/F CONTROL, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL |
Motor Type | INDUCTION MOTOR, PM MOTOR |
Integrated EMC Filter | NO |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Integrated DC Choke | NO |
Display | BUILT-IN |
Display Type | 4 DIGITS LED |
PLC Function | YES |
Program Memory | 2K |
Program Memory Unit | STEPS |
Integrated Digital Inputs | 7 |
Digital Outputs (Transistor) | 2 |
Digital Outputs (Relay) | 1 |
Integrated Analogue Inputs | 2 |
Integrated Analogue Outputs | 1 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | YES |
RS-485 | 1 |
USB | 1 (MINI B) |
Ethernet Port | NO |
Built-In Network | MODBUS-RTU |
Leakage Current (mA) | 1.2 |
Power Loss ND (W) | 11 |
Protection Class | IP20 |
Depth (mm) | 80.5 |
---|---|
Weight (kg) | 0.5 |
Width (mm) | 68 |
Height (mm) | 128 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 145 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |