MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Pn:0,2kW; 1x200-240V; In max: 1,5A; (0,2kW;1,5A); RS-485; IP20

FA-Inverter: Inverter

SeriesFR-E800 SERIES
TypeFR-E800 RS485 INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases1
Rated Output Current ND (A)1,5
Rated Motor Capacity ND (kW)0,2
Control MethodV/F CONTROL, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
DisplayBUILT-IN
PLC FunctionYES
Program Memory2K
Integrated Analogue Outputs1
RS-4851
Power Loss ND (W)17
Frequency Range (Hz)0,2–590
Integrated DC ChokeNO
Display Type4 DIGITS LED
Program Memory UnitSTEPS
Integrated Digital Inputs7
Digital Outputs (Transistor)2
Digital Outputs (Relay)1
Integrated Analogue Inputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1 (MINI B)
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1,2
Protection ClassIP20

Product Dimensions & Weight

Width (mm)68
Height (mm)128
Depth (mm)80,5
Weight (kg)0,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)145
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO