MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Pn:0,2kW; 1x200-240V; In max: 1,5A; (0,2kW;1,5A); EtherCAT;SIL2; IP20

FA-Inverter: Inverter

SeriesFR-E800 SERIES
TypeFR-E800-ETH INVERTER
Minimum Rated Voltage (V)200
Min. Permissible Voltage (V)170
Maximum Rated Voltage (V)240
Max. Permissible Voltage (V)264
Current TypeAC
Phases1
Rated Output Current ND (A)1,5
Rated Motor Capacity ND (kW)0,2
Frequency Range (Hz)0,2–590
Control MethodV/F CONTROL, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayBUILT-IN
Display Type4 DIGITS LED
PLC FunctionYES
Program Memory2K
Program Memory UnitSTEPS
Integrated Digital Inputs2
Digital Outputs (Transistor)0
Digital Outputs (Relay)1
Integrated Analogue Inputs2
Integrated Analogue Outputs0
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-485NO
USB1 (MINI B)
Ethernet Port2
Built-In NetworkETHERCAT
Leakage Current (mA)1,2
Power Loss ND (W)17
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)80,5
Weight (kg)0,5
Width (mm)68
Height (mm)128

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)155,0
Steel (g)0
Glass (g)0
Other plastic (g)3,0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO