MITSUBISHI ELECTRIC Changes for the Better

Inverter; Pn:0,4-0,75kW;3x380-480V;In max:2,1A;(0,4kW;1,6A);RS-485;IP20

FA-Inverter: Inverter

SeriesFR-E800 SERIES
TypeFR-E800 RS485 INVERTER
Minimum Rated Voltage (V)380
Min. Permissible Voltage (V)323
Maximum Rated Voltage (V)480
Max. Permissible Voltage (V)528
Current TypeAC
Phases3
Rated Output Current LD (A)2.1
Rated Output Current ND (A)1.6
Rated Motor Capacity LD (kW)0.75
Rated Motor Capacity ND (kW)0.4
Frequency Range (Hz)0,2–590
Control MethodV/F CONTROL, REAL SENSORLESS VECTOR CONTROL, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Brake Chopper ED (%)100
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayBUILT-IN
Display Type4 DIGITS LED
PLC FunctionYES
Program Memory2K
Program Memory UnitSTEPS
Integrated Digital Inputs7
Digital Outputs (Transistor)2
Digital Outputs (Relay)1
Integrated Analogue Inputs2
Integrated Analogue Outputs1
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
RS-4851
USB1 (MINI B)
Ethernet PortNO
Built-In NetworkMODBUS-RTU
Leakage Current (mA)1.2
Power Loss LD (W)33
Power Loss ND (W)25
Protection ClassIP20

Product Dimensions & Weight

Depth (mm)129.5
Weight (kg)1.2
Width (mm)108
Height (mm)128

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)215
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO