MITSUBISHI ELECTRIC Changes for the Better

Inverter; Rated Power: 355-400kW; 3x380-500V;In max: 770A;(400kW; 770A);IP00

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F800-E INVERTER
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases3
Rated Output Current SLD (A)770
Rated Output Current LD (A)683
Rated Motor Capacity SLD (kW)400
Rated Motor Capacity LD (kW)355
Frequency Range (Hz)0,2–590
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, iQSS, SLMP, MELSOFT/FA, MODBUS/TCP, BACNET/IP
Leakage Current (mA)2(DELTA) / 1(STAR)
Power Loss SLD (W)5,800
Power Loss LD (W)5,050
Protection ClassIP00

Product Dimensions & Weight

Depth (mm)440
Weight (kg)163
Width (mm)540
Height (mm)1,330

Conformity

CECOMPLIANT
Shipping ApprovalsDNV,ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)18,151
Steel (g)0
Glass (g)0
Other plastic (g)640
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO