MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter; Rated Power: 560-630kW; 3x380-500V;In max: 1212A;(630kW; 1212A);IP00

FA-Inverter: Inverter

SeriesFR-F800 SERIES
TypeFR-F800-E INVERTER
Minimum Rated Voltage (V)430
Min. Permissible Voltage (V)430
Maximum Rated Voltage (V)780
Max. Permissible Voltage (V)780
Current TypeDC
Phases3
Rated Output Current SLD (A)1212
Rated Output Current LD (A)1094
Rated Motor Capacity SLD (kW)630
Rated Motor Capacity LD (kW)560
Control MethodV/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM, PM SENSORLESS VECTOR CONTROL, MAGNETIC FLUX VECTOR CONTROL
Motor TypeINDUCTION MOTOR, PM MOTOR
Integrated EMC FilterNO
Safe Torque Off (STO)YES
Regenerative (4Q)NO
Integrated DC ChokeNO
DisplayFR-DU08
Display Type5 DIGITS LED (12 SEGMENT)
PLC FunctionYES
Program Memory6K
Program Memory UnitSTEPS
Integrated Digital Inputs12
Digital Outputs (Transistor)5
Digital Outputs (Relay)2
Integrated Analogue Inputs3
Integrated Analogue Outputs2
IO Type of Terminal BlockSPRING CLAMP
ExpandableYES
USB1+1 MINI
Ethernet Port1
Built-In NetworkCC-LINK IE FIELD NETWORK BASIC, MELSOFT/FA, MODBUS/TCP, SLMP, iQSS, BACNET/IP
Leakage Current (mA)2(DELTA) / 1(STAR)
Power Loss SLD (W)9810
Power Loss LD (W)8630
Frequency Range (Hz)0,2–590
Protection ClassIP00

Product Dimensions & Weight

Width (mm)680
Height (mm)1580
Depth (mm)440
Weight (kg)243

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsDNV,ABS
UKCACOMPLIANT

Product Packaging

Cardboard (g)7495
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)789
Wood (g)39000
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number84-74-2, 117-81-7, 12626-81-2, 127-19-5, 1317-36-8, 13560-89-9, 540-97-6, 15571-58-1, 7439-92-1, 556-67-2, 541-02-6
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO