Series | FR-D700 SERIES |
---|---|
Type | FR-D700 COMPACT INVERTER |
Minimum Rated Voltage (V) | 380 |
Min. Permissible Voltage (V) | 325 |
Maximum Rated Voltage (V) | 480 |
Max. Permissible Voltage (V) | 528 |
Current Type | AC |
Phases | 3 |
Rated Output Current ND (A) | 8 |
Rated Motor Capacity ND (kW) | 3,7 |
Control Method | V/F CONTROL, SOFT-PWM/HIGH FREQUENCY PWM , MAGNETIC FLUX VECTOR CONTROL |
Motor Type | INDUCTION MOTOR |
Brake Chopper ED (%) | 30 |
Integrated EMC Filter | NO |
Safe Torque Off (STO) | YES |
Regenerative (4Q) | NO |
Display | BUILT-IN |
PLC Function | NO |
Integrated Analogue Outputs | 1 |
RS-485 | 1 |
Power Loss ND (W) | 180 |
Frequency Range (Hz) | 0,2–400 |
Integrated DC Choke | NO |
Display Type | 4 DIGITS LED |
Integrated Digital Inputs | 5 |
Digital Outputs (Transistor) | 1 |
Digital Outputs (Relay) | 1 |
Integrated Analogue Inputs | 2 |
IO Type of Terminal Block | SPRING CLAMP |
Expandable | NO |
USB | NO |
Ethernet Port | NO |
Built-In Network | MODBUS-RTU |
Leakage Current (mA) | 1 |
Standby Power Consumption (W) | 10,5-17 |
Protection Class | IP20 |
Width (mm) | 108 |
---|---|
Height (mm) | 128 |
Depth (mm) | 165,5 |
Weight (kg) | 1,5 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 363,8 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 2,2 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
Dangerous Goods Class | NO |
---|---|
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |