MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DC Link choke for 200V Inverter; 15kW; 0,4mH; 64,7A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)15
Protection ClassIP20
Power Loss (W)32,5
Applicable InverterFR-A741, FR-E800, FR-F800, FR-A800, FR-D700-SC
Inductance (mH)0,4
Rated Current (A) (fa_ger_79)64,7

Product Dimensions & Weight

Width (mm)133,2
Height (mm)85
Depth (mm)156
Weight (kg)4

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO