MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DC Link choke for 200V Inverter; 22kW; 0,3mH; 95A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)22
Protection ClassIP20
Power Loss (W)44,1
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,3
Rated Current (A) (fa_ger_79)95

Product Dimensions & Weight

Width (mm)172
Height (mm)106,8
Depth (mm)144
Weight (kg)5,5

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)106
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)483

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO