MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DC Link choke for 200V Inverter; 45kW; 0,16mH; 190A

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Rated Capacity (kW)45
Protection ClassIP00
Power Loss (W)72,4
Applicable InverterFR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,16
Rated Current (A) (fa_ger_79)190

Product Dimensions & Weight

Width (mm)150
Height (mm)237
Depth (mm)114
Weight (kg)10,7

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO