Type | DC LINK CHOKE |
---|---|
Rated Voltage (V) | 400 |
Current Type | DC |
Rated Capacity (kW) | 0.4 |
Protection Class | IP20 |
Power Loss (W) | 8,8 |
Applicable Inverter | FR-A741, FR-A800, FR-D700-SC, FR-E800, FR-F800 |
Inductance (mH) | 88 |
Rated Current (A) (fa_ger_79) | 0,9 |
Width (mm) | 75 |
---|---|
Height (mm) | 43 |
Depth (mm) | 60 |
Weight (kg) | 0,35 |
CE | COMPLIANT |
---|
Cardboard (g) | 23,3 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 14 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |