MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input Reactor 3ph; 400V; for 30kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)30
Protection ClassIP00
Power Loss (W)86
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)0,369
Rated Current (A) (fa_ger_79)76

Product Dimensions & Weight

Width (mm)190
Height (mm)230
Depth (mm)118
Weight (kg)3

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO