MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input Reactor 3ph; 400V; for 4,0kW

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)4,0
Protection ClassIP00
Power Loss (W)31
Applicable InverterFR-F800, FR-A741, FR-A800, FR-D700-SC, FR-E800
Inductance (mH)2,34
Rated Current (A) (fa_ger_79)12

Product Dimensions & Weight

Width (mm)125
Height (mm)130
Depth (mm)82
Weight (kg)3

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO