MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input reactor 3ph, 400V, In= 325A, Pn=160kW, L1=0,068mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)160
Protection ClassIP20
Power Loss (W)APROX. 285
Applicable InverterFR-F800, FR-E800, FR-D700-SC, FR-A800, FR-A741
Inductance (mH)0,068
Rated Current (A) (fa_ger_79)325

Product Dimensions & Weight

Width (mm)240
Height (mm)325
Depth (mm)205
Weight (kg)32

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO