MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input reactor 3ph, 400V, In= 144A, Pn=75kW, L1=0,170mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)75
Protection ClassIP20
Power Loss (W)150
Applicable InverterFR-A800, FR-A741, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,17
Rated Current (A) (fa_ger_79)144

Product Dimensions & Weight

Width (mm)230
Height (mm)200
Depth (mm)210
Weight (kg)22

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO