MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Input reactor 3ph, 400V, In= 180A, Pn=90kW, L1=0,123mH

FA-Inverter: Choke

TypeAC MAIN SUPPLY CHOKE
Rated Voltage (V)400
Current TypeAC
Phases3
Rated Capacity (kW)90
Protection ClassIP20
Power Loss (W)APROX. 255
Applicable InverterFR-A800, FR-A741, FR-D700-SC, FR-E800, FR-F800
Inductance (mH)0,123
Rated Current (A) (fa_ger_79)180

Product Dimensions & Weight

Width (mm)240
Height (mm)325
Depth (mm)170
Weight (kg)25

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO