MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DC Link choke for 200V Inverter with 90kW Motor

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)200
Current TypeDC
Phases1/3
Rated Capacity (kW)90
Protection ClassIP00
Power Loss (W)130
Applicable InverterFR-A800, FR-F800

Product Dimensions & Weight

Width (mm)150
Height (mm)340
Depth (mm)200
Weight (kg)19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1600
Other paper (g)0
Aluminum (g)0
Steel (g)15
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B