MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

DC Link choke for 690V Inverter with 315kW Motor

FA-Inverter: Choke

TypeDC LINK CHOKE
Rated Voltage (V)690
Current TypeDC
Phases3
Rated Capacity (kW)315
Protection ClassIP00
Applicable InverterFR-A800, FR-F800

Product Dimensions & Weight

Width (mm)220
Height (mm)495
Depth (mm)230
Weight (kg)50

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)3400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)80
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B