MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

External High-Duty Brake Resistor; 11kW; 230V; 13 Ohm; 6%ED

FA-Inverter: Brake Option

TypeEXT. HIGH-DUTY BRAKE RESISTOR
Protection ClassIP00

Product Dimensions & Weight

Width (mm)400
Height (mm)50
Depth (mm)100
Weight (kg)3,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)960
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B