MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cable for connecting Inverter and Programming panel; 5m

FA-Inverter: Cable

TypeCONNECTING INVERTER AND PANEL
Cable Length (m)5
InterfaceRS-485

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO