Series | FR-F800 SERIES, FR-A800 SERIES |
---|---|
Type | HEATSINK PROTRUSION ATTACHMENT |
Protection Class | IP00 |
Width (mm) | 245 |
---|---|
Height (mm) | 408,5 |
Depth (mm) | 86 |
Weight (kg) | 1,044 |
CE | COMPLIANT |
---|
Cardboard (g) | 200 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 60 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |