MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Heatsink Protrusion Attachment for FR-F/A840-02160/02600

FA-Inverter: External Option

SeriesFR-F800 SERIES, FR-A800 SERIES
TypeHEATSINK PROTRUSION ATTACHMENT
Protection ClassIP00

Product Dimensions & Weight

Width (mm)510,2
Height (mm)725
Depth (mm)152,3
Weight (kg)3,4794

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)830
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)80
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B