CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Inverters-FREQROL
FR-A8SR39
External Options
EM-A series motors
Filters
Internal Options
External Options
Chokes
Brake Options
Cables
Other Options
FR-A8SR39
Material number 613153
Enclosure slide rail; for FR-CC2-N450K(-P) to N560K(-P), N630K
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-Inverter: External Option
Series
FR-CC2 690V SERIES
Type
ENCLOSURE SLIDE RAIL
Product Dimensions & Weight
Weight (kg)
29.7
Conformity
CE
COMPLIANT
EAC
NON-COMPLIANT
Environmental
RoHS Compliance
COMPLIANT
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Drive Products
Inverters-FREQROL
Options (brake resistors, filters, chokes etc.)
External Options
FR-A8SR39