MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Inverter DC; Pn: 355-500kW; DC 537-707V;In max: 962A;(400kW; 770A); IP00

FA-Inverter: External Option

SeriesFR-CC2 400V SERIES
TypeAC/DC RECTIFIER
Protection ClassIP00

Product Dimensions & Weight

Width (mm)600
Height (mm)1580
Depth (mm)440
Weight (kg)282

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsBV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)7495,00
Other paper (g)0,00
Aluminum (g)0
Steel (g)0
Styrofoam (g)0,00
Other plastic (g)789,00
Wood (g)39000,00
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B