MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Programming panel with LCD-Display for FR-700-NA series

FA-Inverter: External Option

SeriesFR-A800 SERIES, FR-E800 SERIES, FR-F800 SERIES
TypePARAMETER UNIT
Protection ClassIP20

Product Dimensions & Weight

Width (mm)83
Height (mm)135
Depth (mm)54,9
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12626-81-2
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B