MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal Resistor Plug RJ45

FA-Inverter: External Option

SeriesALL
TypeDISTRIBUTION MODULE-RJ45
Network InterfaceSERIAL COMMUNICATION
Protection ClassIP20

Product Dimensions & Weight

Weight (kg)0,0048

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)31,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO